产品新闻

  • NEW RELEASE: T-Motor AIR GEAR 200 MULTIROTOR DRIVING EQUIPMENT SET
    Today,we are glad to announce that T-MOTOR AIR GEAR 200 is official launched.
     
    It combined abundant power,satisfy the requirement of 800-1000g flight weight ,low noise and high responsive speed.
     
    This set can overall achieve the requirements of small FPV.



     




    AIR GEAR 200 Set include:
    4pcs AIR2205 KV2000 brushless motors
    4pcs T6535 plastic self-tightening props(2CW+2CCW)
    4pcs AIR 10A ESC
     
    AIR GEAR 200 is designed for the multirotor with payload around 200-250g each arm.

    Air Gear 200 suit, Your best choice.